IESNA:LM-63-2002
[TEST]P1336984
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R209835DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 3500K CCT AND, 98CRI , E3A301WMH TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]209
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 7.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
7.2 10.8 16.5 27.1 51.4 141.5 326.5 639.8 958.7 1068.5
1166.5 1234.4 1309.5 1373.2 1414.5 1457.6 1482.2 1490 1475.6 1444.1
1402.6 1340.2 1277 1204.2 1133.7 1031.3 910.9 768.9 648.5 340
146 37 15.9 5.9 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.2 10.8 16.9 26.9 52.5 147.5 341.5 627.6 947.9 1064.9
1144.9 1224.5 1296.9 1353.6 1403.9 1438 1461 1463.2 1448.3 1421
1379.8 1327.1 1260.5 1194.4 1118.5 1008.2 900.1 768.7 626.1 338.1
146.9 35.5 15.5 6.1 1.9 0.4 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0
7.2 10.6 16.7 26.5 51.6 138 322.3 617.2 924.2 1026
1124 1204.8 1268.1 1319.5 1360.1 1395 1412.2 1415.6 1403.1 1377.3
1337 1288.6 1233.6 1152.1 1070.4 973.8 852.5 723.2 598 321.6
135.6 35.1 15.2 6.3 1.9 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.2 10.6 16.7 26.7 51.4 133.5 323.7 599.6 885.7 1002.3
1088.9 1165.2 1221.9 1269.6 1305.9 1332.6 1346.6 1348.9 1338.1 1312.1
1278 1232.3 1172 1102.8 1018.2 918.9 797.1 683.2 547.8 283.8
129.9 36.4 15.2 6.1 2.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.2 10.4 16.5 26.2 48 130.8 307.7 567.1 844.3 938.6
1025.6 1102.2 1158.3 1200.2 1231.5 1252 1265.3 1268.5 1258.3 1235.5
1200.1 1154.4 1088.2 1018.6 936.5 823.3 718.1 605.8 488.4 250.7
117 36.4 14.2 6.1 2.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.2 10.6 16.7 25.8 47.8 120.6 278.5 524.3 780.8 877.9
959.6 1024.7 1081.7 1121.2 1150 1168.8 1179.2 1180 1170.5 1148.3
1112.1 1060.3 994.3 922.7 832.8 734.9 634.3 530.3 424.4 212.9
101.3 35.3 13.7 5.9 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.2 10.2 16.3 25.4 45.5 116.2 252.9 469.1 715.2 802.3
875.4 935.9 980.5 1019.4 1046.1 1061.3 1070 1068.7 1056.3 1028.5
990.3 939.2 872.4 801.5 713.1 625.7 526.2 432.9 339 169.3
85.5 31.7 12.7 5.9 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.2 10.4 15.9 25.2 42.3 105 230.9 413.2 631.2 712.4
780.8 836.9 882.3 911.5 933.8 944.6 948.1 943.1 926.8 900.1
858.4 808.5 739.7 672.7 592.2 513.5 431 349.8 273.8 141.1
71.3 29.8 11.6 5.7 2.3 0.6 0 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.2 10.4 15.5 24.1 39.4 94.2 205 364.8 549.9 620.8
681.5 732.3 768.5 793.7 810 815.7 814.6 804.5 786.7 756.4
720.7 669.9 607.9 535.7 473.3 396.5 327.1 270 209.5 110.4
61.1 27.5 10.6 5.1 2.3 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.2 10.2 15.5 23.5 37.9 86.1 178.8 314.2 473.7 530.5
581.2 617 647.1 667.4 676.7 677.1 671.2 656.8 636.2 608.5
567.1 521.2 469.9 412.6 358.9 300.9 251.2 202.3 163.1 89.9
49.5 25.2 9.5 4.6 2.1 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
7.2 9.3 12.3 16.1 21.2 26.9 38.5 53.7 64.1 65.8
66 65.4 63.9 62.4 59.9 56.9 53.3 49.1 45.3 41
36.6 32.8 29.2 25.6 21.8 17.6 13.5 10.4 8.2 5.1
3 1.7 0.8 0.4 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
7.2 8.3 9.3 10 10.4 10.6 10.4 9.5 8.2 7.8
7.2 6.6 6.1 5.7 5.3 4.7 4.4 3.8 3.2 2.7
2.3 1.9 1.7 1.5 1.1 0.9 0.8 0.6 0.6 0.2
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
7.2 7.4 6.8 6.3 5.5 4.7 4 3.2 2.7 2.3
2.1 1.9 1.7 1.5 1.3 1.1 0.9 0.8 0.6 0.6
0.4 0.4 0.4 0.4 0.2 0.2 0.2 0 0 0
0.2 0.2 0.2 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
7.2 6.3 5.1 4.2 3.4 2.5 1.9 1.1 0.8 0.6
0.4 0.4 0.2 0.2 0.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.2 0.4 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
7.2 5.3 4.2 3 2.3 1.5 0.8 0.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.6 0.4 0.4 0.2 0.2 0.2 0
7.2 5.1 3.8 2.7 1.7 0.9 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.4 0.6 0.8 0.8 0.9 0.9 0.9 0.9
0.9 0.8 0.8 0.6 0.6 0.4 0.2 0 0
7.2 4.9 3.6 2.5 1.7 0.9 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.6 0.6 0.8 0.9 0.9 1.1 1.1 1.1
0.9 0.9 0.8 0.6 0.6 0.4 0.2 0.2 0
